Rolling Dual-Screen TV/Monitor Cart - For Two 35" to 45" TVs and Monitors, Side-by-Side Mounting
- Holds most flat-panel displays from 35 to 45 in. and up to 88 lb.
- Display height adjusts from 50 to 62.5 in. for best viewing
- Locking swivel casters move easily over thresholds
- Adjustable shelves for a webcam and a video source support 11 lbs (4.9 kgs) each
- Cable management reduces cord clutter
- 5-year limited warranty
DMCSD3545M
Have a Question?
Features
Typical Applications
- View video in a multipurpose area where a permanent installation is not practical
- Move displays and a webcam into a meeting room for web conferencing
- Create a temporary digital signage display in an auditorium
- Easily move displays and a video source to a secure area for storage
Package Includes
- All DMCSD3545M components (assembly required)
- Assembly fasteners
- Display mounting fasteners
- Hex key
- Wrench
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332239433 |
Device Compatibility | Monitor/HDTV; Projector |
PHYSICAL
Color | Black |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400 |
Material of Construction | steel |
Maximum Screen Size (in.) | 45 |
Maximum Weight Capacity (lbs.) | 176 |
Minimum Screen Size (in.) | 35 |
Motion | Fixed |
Mounting Location | Floor |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 14.00 x 20.00 x 62.00 |
Shipping Weight (lbs.) | 87.30 |
Unit Dimensions (hwd / in.) | 59.3 x 26.9 x 85 |
Unit Weight (lbs.) | 79.1 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. (3.05 m) Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP310USBCW | 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing |
![]() |
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. (3.05 m) Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 15 ft. (4.57 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-1D1-WHD1 | Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, Up to 165 ft. (50 m) |
![]() |
B127-1A1-HH | HDMI over Cat6 Extender Kit, Transmitter/Receiver, PoC, HDR, 4K 60 Hz, 4:4:4, Up to 125 ft. (38 m), TAA |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.