Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Rugged industrial-grade hub adds 7 USB 2.0 ports to your computer for connecting industrial printers, sensors and other USB devices.
  • Adds barcode scanner, serial device, sensor—up to 7 devices—to your host computer
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • Rugged metal housing designed to withstand harsh warehouse and factory environments
  • ESD protection to ±15 kV cuts potential static damage to your connected peripherals
  • Plug-and-play operation with no software required for easy, immediate installation
  • 2-year limited warranty

Features

Industrial-Grade USB 2.0 Hub Adds up to 7 USB Devices to Your Computer
This USB 2.0 hub with a heavy-duty all-metal housing connects as many as seven USB devices, such as external hard drives, industrial printers, barcode scanners, serial devices and sensors, to your host PC, server or thin client. The durable metal housing withstands harsh physical conditions in industrial and commercial applications, such as factories, construction sites, supply rooms and warehouses. The hub supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1 devices.
Protects Your Devices against Electrostatic Discharge (ESD) and Overcurrent
Machines on the shop floor can generate electrostatic discharges, wiping out data and damaging sensitive electronics. This seven-port hub includes ESD protection to ±15 kV, reducing potential static damage to your connected peripherals. This feature works in tandem with overcurrent protection to safeguard your connected devices against damage and data loss from power surges.
Plug-and-Play Hub Offers Flexible Power and Mounting Options
The U223-007-IND requires no software or drivers to download and install. It draws power from the connected computer through the included USB cable. You can also plug the included 3-wire terminal block into the hub to draw power from a power terminal, or connect a compatible 5V 3A DC power supply (not included) to a standard AC outlet. The hub mounts easily to a wall or DIN rail using the included hardware.

System Requirements

  • Compatible with all USB-enabled operating systems
  • If using an optional power supply, requires 5V 3A DC unit with 5.5 x 2.1 x 9.5 mm output plug with a positive pin and negative sleeve

Package Includes

  • U223-007-IND 7-Port Industrial-Grade USB 2.0 Hub
  • USB 2.0 cable, 6 ft.
  • 3-pin power terminal block
  • DIN rail-mounting hardware
  • Wall-mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181428
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Country/RegionGlobal
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(7) USB A (FEMALE)
Data Ports Details(7) USB-A - USB 2.0
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered  Yes
Product Length (in.)5.59
Product Length (cm.)14.2
Product Length (ft.)0.465
Product Length (m)0.142
POWER
Power Source Type3-Pin Terminal Block
DC Barrel PlugOD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)2.50
CONNECTIONS
Number of Ports7
Side A - Connector 1USB B (FEMALE)
Side B - Connector 1(7) USB A (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorBlack
Material of ConstructionSteel
Included Mounting AccessoriesYes
Total Number of Ports8
Shipping Dimensions (hwd / in.)2.80 x 9.10 x 6.30
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)1.000 x 5.500 x 2.500
Unit Packaging TypeBox
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  8.5 BTU/Hr
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB Port
ESD Protection±15 kV ESD Immunity
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
USB Hub PortsYes
Number of USB Hub Ports7
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
Driver RequiredNo
DIN MountableYes
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)
USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m) U022-015 U022-015 USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m)
USB 2.0 A to B Cable with Ferrite Chokes (M/M), 3 ft. (0.91 m) U023-003 U023-003 USB 2.0 A to B Cable with Ferrite Chokes (M/M), 3 ft. (0.91 m)
USB 2.0 A to B Cable with Ferrite Chokes (M/M), 6 ft. (1.83 m) U023-006 U023-006 USB 2.0 A to B Cable with Ferrite Chokes (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.