Part Number: A012-012
This Model has been retired and has not been replaced. More information for the A012-012 is available on the model support page
Overview
Tripp Lite's Premium S-Video Gold Cable offers superior video quality, resulting in brighter, more saturated colors, and sharper images. S-Video separates brightness from color, using two separate coaxial conductors to create clean, accurate signals.
Features
- Superb video clarity resulting in brighter colors and sharper images
- Premium grade, 99.99% pure copper conductors
- 24KT Gold precision machined connector provides solid contact and resistance to corrosion
- Double shielding ensures maximum protection against electromagnetic and radio frequency interference
System Requirements
- Home theater equipment with S-Video connectors
Package Includes
- 12 ft. S-Video Gold Cable
Specifications
OVERVIEW
UPC Code | 037332121868 |
Technology | S-Video |
CONNECTIONS
Side A - Connector 1 | S-VIDEO (MALE) |
Side B - Connector 1 | S-VIDEO (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 12 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.38 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images