Part Number: A012-006
This Model has been retired and has not been replaced. More information for the A012-006 is available on the model support page
Overview
Tripp Lite's Premium S-Video Gold Cable offers superior video quality, resulting in brighter, more saturated colors, and sharper images. S-Video separates brightness from color, using two separate coaxial conductors to create clean, accurate signals.
Features
- Superb video clarity resulting in brighter colors and sharper images
- Premium-grade, 99.99% pure copper conductors
- 24kt gold precision machined connector provides solid contact and resistance to corrosion
- Double-shielding ensures maximum protection against electromagnetic and radio frequency interference
System Requirements
- Home theater equipment with S-Video connectors
Package Includes
- 6 ft. S-Video Gold Cable
Specifications
OVERVIEW
UPC Code | 037332121851 |
Technology | S-Video |
CONNECTIONS
Side A - Connector 1 | S-VIDEO (MALE) |
Side B - Connector 1 | S-VIDEO (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.34 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images