Part Number: M101AB-004-LMCW
All-in-one cable with antibacterial properties connects your Apple, Android and Bluetooth mobile devices to the USB-A port on your computer or wall/car charger.
- Single charge/sync cable for all your devices cuts down on clutter – carry just one!
- Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable charging and data transfers
- Reversible Lightning and USB-C plugs connect in either direction for immediate use
- 2-year limited warranty
Features
All-in-One USB Cable Charges and Syncs Your Frequently Used Mobile Devices
Now you can charge and synchronize all your devices with a single cable and avoid the tangle and clutter of multiple cords. This Safe-IT™ sync/charge cable (M/3xM) features Apple Lightning, USB Micro-B and USB-C connectors on the same end, which allows you to connect almost any mobile device to your computer, laptop or wall charger’s USB-A port. Not only does the M101AB-004-LMCW charge and power your device, it simultaneously syncs and transfers photos, MP3s and other important files at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Antibacterial Properties Provide Extra Protection
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
Single Cable Solution Offers Flexibility in Meeting Your Syncing and Charging Needs
Ideal for home, office or travel use, this versatile cable is compatible with most smartphones, tablets, digital cameras, Bluetooth headphones and power banks, including your Android LG, Google or Samsung Galaxy phone or Surface Pro tablet. The 20V 3A (60W) USB-C connector is MFi-certified for safe use with the latest generation of iPhone, iPod and iPad devices.
Reversible Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C and 8-pin Lightning connectors plug into a compatible port in either direction for an instant connection every time.
System Requirements
- Computer, laptop or charger with USB-A port
- Mobile device with Lightning, USB Micro-B or USB-C port
- Most current iPhone, iPad and iPod devices
Package Includes
M101AB-004-LMCW Universal USB-A to Lightning, USB Micro-B and USB-C Sync/Charge Antibacterial Cable (M/3xM), White, 4 ft. (1.2 m)
Specifications
OVERVIEW
UPC Code | 037332261090 |
Technology | Lightning; USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Side B - Connector 2 | USB C (MALE) |
Side B - Connector 3 | MICRO-USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.7mm |
Cable Length (ft.) | 4 |
Cable Length (in.) | 48 |
Shipping Dimensions (hwd / in.) | 0.95 x 2.50 x 4.80 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | Micro-B: 2.5W (5V/0.5A); USB-A: 12W (5V/2.4A); USB-C: 60W (20V/3A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Antibacterial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-004-WS3C1 | 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports | |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output | |
U280-C02-C1A1 | Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 | |
U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U444-06N-DP-C | USB-C to Displayport 4K 60Hz Adapter with PD Charging | |
U444-06N-VGUB-C | USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images