Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB/Lightning cable with antibacterial properties connects your Apple iPhone, iPad or iPod to the USB-A port on your computer or wall/car charger.

  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • Reversible Lightning plug connects in either direction for immediate no-fuss use
  • 2-year limited warranty

Features

USB Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This Safe-IT™ sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-A port on a computer, laptop, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously syncing and transferring photos, MP3s and other important files at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.

Antibacterial Properties Provide Extra Protection
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

MFi-Certified for Broad Device Compatibility
The 5V 2.4A (12W max) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Reversible Lightning Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible 8-pin Lightning male connector plugs into an Apple device’s port in either direction for an instant connection every time.

System Requirements

  • Computer, laptop or charger with USB-A port
  • Most current iPhone, iPad and iPod devices

Package Includes

M100AB-01M-WH USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), White, 1 m (3.3 ft.)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332261045
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.7mm
Cable Length (ft.)3.3
Cable Length (in.)39.4
Shipping Dimensions (hwd / in.)0.91 x 4.57 x 2.36
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.