Part Number: M100AB-02M-WH
USB/Lightning cable with antibacterial properties connects your Apple iPhone, iPad or iPod to the USB-A port on your computer or wall/car charger.
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Reversible Lightning plug connects in either direction for immediate no-fuss use
- 2-year limited warranty
Features
USB Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This Safe-IT™ sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-A port on a computer, laptop, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously syncing and transferring photos, MP3s and other important files at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Antibacterial Properties Provide Extra Protection
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
MFi-Certified for Broad Device Compatibility
The 5V 2.4A (12W max) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Reversible Lightning Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible 8-pin Lightning male connector plugs into an Apple device’s port in either direction for an instant connection every time.
System Requirements
- Computer, laptop or charger with USB-A port
- Most current iPhone, iPad and iPod devices
Package Includes
M100AB-02M-WH USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), White, 2 m (6.6 ft.)
Specifications
OVERVIEW
UPC Code | 037332261069 |
Technology | Lightning; USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.0mm |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.7 |
Shipping Dimensions (hwd / in.) | 0.91 x 4.57 x 2.36 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 12W (5V/2.4A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Antibacterial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images