Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT USB-C to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 2 m (6.6 ft.)


USB/Lightning cable with antibacterial properties connects your Apple iPhone, iPad or iPod to the USB-C port on your MacBook, Windows laptop or wall/car charger.

  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • C94 Lightning connector compatible with Apple 18W USB-C power adapter
  • Reversible plugs connect in either direction for immediate no-fuss use
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

M102AB-02M-WH

Have a Question?
Contact Us

Features

USB-C Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This Safe-IT™ sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-C port on a computer, MacBook, Chromebook, Windows laptop, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously syncing and transferring photos, MP3s and other important files at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.

Antibacterial Properties Provide Extra Protection
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

MFi-Certified for Broad Device Compatibility
The 20V 3A (60W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Reversible C94 Lightning and USB Type-C Plugs Connect in Either Direction
Connect the C94 Lightning plug to your Apple device for charging and synchronizing, and connect the USB-C plug to a USB-C port on a computer or charger. The reversible plugs connect in either direction to ensure you get it on the first try. While the cable is compatible with all USB-C ports, the C94 Lightning connector is designed for optimal charging performance with Apple’s 18W USB-C power adapter.

System Requirements

  • Computer, laptop or charger with USB-C port
  • Most current iPhone, iPad and iPod devices

Package Includes

M102AB-02M-WH USB-C to Lightning Sync/Charge Antibacterial Cable (M/M), White, 2 m (6.6 ft.)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332261083
TechnologyLightning; USB 2.0 (High Speed)
USB Cable TypePassive
PHYSICAL
Material of ConstructionPVC
ColorWhite
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.0mm
Cable Length (ft.)6.6
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)0.95 x 2.40 x 4.70
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-40 to 158 F (-40 to 70 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)60W (20V/3A)
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH, CA65, MFi
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the M102AB02MWH model support page.

Related Products

USB & Wireless Chargers

  Model Number Description
4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output
Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 U280-C02-C1A1 U280-C02-C1A1 Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089
Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) U280-W02-A1C1 U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

USB Adapters

  Model Number Description
USB-C to Displayport 4K 60Hz Adapter with PD Charging U444-06N-DP-C U444-06N-DP-C USB-C to Displayport 4K 60Hz Adapter with PD Charging

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/USB-C Hub, GbE U442-DOCK13-S U442-DOCK13-S USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/USB-C Hub, GbE
USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black U444-06N-VGUB-C U444-06N-VGUB-C USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black

Documents & Downloads

Declarations of Conformity

support icon

Do you own a
M102AB-02M-WH

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.