Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SATA to eSATA Transition Cable (7Pin/7Pin), 3 ft. (0.91 m)



Features

  • SATA Internal "L" to External eSATA "I" Data Cable - 3-ft.
  • Supports data transfer rates up to 6 Gbps
  • Fully shielded cable to protect against EMI/RFI line noise

Package Includes

  • SATA to eSATA Transition Cable - 3-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140623
TechnologySATA/eSATA
PHYSICAL
ColorRed
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 17 PIN SATA (MALE)
Side B - Connector 17 PIN ESATA (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P952003 model support page.

Documents & Downloads

support icon

Do you own a
P952-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.