SATA to eSATA Transition Cable (7Pin/7Pin), 18 in.
Model Number: P952-18I
- Connects newer eSATA devices to older SATA ports with no internal adapter needed
- Transfers data at speeds up to 6 Gbps for fast file uploads and downloads
- Fully shielded against EMI/RFI interference to help connected devices last longer
- 18 in. length allows flexibility in placing devices, while avoiding cable clutter
- Plug-and-play operation makes it easy to connect in seconds
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Connect a newer eSATA device to an older SATA port without installing an internal adapter
- Transfer data from one drive to another at speeds up to 6 Gbps
Package Includes
- P952-18I SATA to eSATA Transition Cable (7Pin/7Pin), 18 in.
Specifications
OVERVIEW
UPC Code | 037332140630 |
INPUT
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Cable Length (cm) | 45.72 |
PHYSICAL
Color | Red |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.12 |
Wire Gauge (AWG) | 26 |
ENVIRONMENTAL
Operating Temperature Range | 0 ~ 40C (32F ~ 104F |
Storage Temperature Range | -20 ~ 65C (-4F ~ 149F |
Operating Humidity Range | 20 to 80% |
Storage Humidity Range | 10 to 90% |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN ESATA (MALE) |
FEATURES & SPECIFICATIONS
Technology | SATA/eSATA |
CERTIFICATIONS
Certifications | ROHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.