SATA to eSATA Transition Cable (7Pin/7Pin), 2 ft. (0.61 m)
- Connect external eSATA drives to your SATA internal controller card
- 2ft SATA-II rated 6Gbps cable
- Plug-n-Play
- 7pin SATA "L" type connector (Internal) to 7pin "I" type connector (external)
- This product is covered by a Lifetime Limited Warranty (coverage details)
P952-002
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332145932 |
Technology | SATA/eSATA |
INPUT
Cable Length (ft.) | 2 |
PHYSICAL
Color | Red |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Storage Temperature Range | -20 ~ 65C (-4F ~ 149F) |
Operating Temperature | 0 ~ 40C (32F ~ 104F) |
Operating Humidity Range | 10 to 90% |
Storage Humidity Range | 20 to 80% |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN ESATA (MALE) |
STANDARDS & COMPLIANCE
Certifications | ROHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.