Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to Mini DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, DP 1.4, White, 6 in. (15.2 cm)


USB-C to mDP cable connects a Mini DisplayPort monitor to your MacBook Pro or Windows laptop’s USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for enhanced video without latency
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Uni-directional plug-and-play cable directs A/V signals only from USB-C to mDP
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-06N-MDP8W

Have a Question?
Contact Us

Features

USB-C to mDP Converter Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed USB Type-C to Mini DisplayPort adapter (M/F) connects a Mini DisplayPort monitor, projector or television to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop, tablet or media center. Backward compatible with all your existing USB-C sources and Mini DisplayPort displays, the U444-06N-MDP8W is ideal for future-proofing your 1080p or 4K audio/video application in anticipation of an 8K upgrade. It flawlessly handles data transfer speeds up to 32 Gbps.
Supports USB-C DisplayPort 1.4 Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort 1.4 Alt Mode, you can output 8K video and digital audio to a Mini DisplayPort monitor, television or projector without installing special software drivers. The cable is backward compatible with DP 1.2 Alt Mode signals.
Enjoy the Clarity of 4K/8K Video with Digital Audio, HDR and 4:4:4 Color
The U444-06N-MDP8W supports Ultra High Speed 8K video resolutions up to 7680 x 4320 at 30 Hz, as well as 48-bit Deep Color and HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper b that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. An equalizer built into the Mini DisplayPort connector automatically adjusts the video image to perfect clarity.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to Mini DisplayPort adapter requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the Mini DisplayPort end to your monitor or HDTV with a Mini DisplayPort cable (sold separately).

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with Mini DisplayPort input
  • Mini DisplayPort cable (M/M)
  • Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

  • U444-06N-MDP8W USB-C to Mini DisplayPort Adapter Cable, M/F, White, 6 in.
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255587
Product TypeActive Cable
TechnologyDisplayPort
VIDEO
Max Supported Video Resolution8K @ 30 Hz (7860 x 4320)
Max Supported Color Depth48-bit Deep Color
BATTERY
Battery Charging (5V/1.5A Port)No
PHYSICAL
Material of ConstructionPVC, ABS
ColorWhite
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9MM
Wire Gauge (AWG)34/28
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)0.78 x 4.72 x 3.93
Shipping Weight (lbs.)0.09
Unit Packaging TypeBox
Unit Weight (lbs.)0.070
ENVIRONMENTAL
Operating Temperature Range32 - 113 °F (0 - 45 °C)
Storage Temperature Range14 - 158 °F (-10 - 70 °C)
Operating Humidity Range10 - 85% RH, NON-CONDENSING
Storage Humidity Range5 - 90% RH, NON-CONDENSING
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1MINI DISPLAYPORT (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.2; 1.4
HDCP Specification1.4; 2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH, CE, FCC, WEEE, ISO9001
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U44406NMDP8W model support page.

Related Products

Audio Video Cables

  Model Number Description
Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 10 ft. (3.05 m) P584-010 P584-010 Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 10 ft. (3.05 m)

Audio Video Adapter Cables

  Model Number Description
Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 3 ft. (0.9 m) P584-003 P584-003 Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 3 ft. (0.9 m)
Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m) P584-006 P584-006 Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m)

Documents & Downloads

support icon

Do you own a
U444-06N-MDP8W

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.