SCSI Ultra2/160/U320 LVD Cable (VHDCI68 to HD68 M/M), 3 ft. (0.91 m)
Part Number: S455-003
- Short length cable for Server to i.e., Tape Loader Storage
- Premium double-shielded cable
- Meets the most current SCSI specifications for high-speed devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Moving your network into the next phase of SCSI solutions? Look no further than Tripp Lite's brand of SCSI U320/U160 cables. Supports all legacy transfer rates including Ultra 320 . Multi-platform SCSI III external peripheral cable, VHDCI68M/HD68M. This 3-ft. (0.91 m) cable is designed to connect two SCSI III (fast and wide) or SCSI II devices together. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
Features
- Supports all SCSI transfer rates through 320Mbps
- LVD/SE compliant
- Backwards compatibility with previous SCSI generations
- Double shielded (foil and braid)
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI device or host controller card requiring VHDCI68 or HD68 interface
Package Includes
- 3-ft. (0.91 m) SCSI U320/U160 LVD/SE cable, VHDCI68M to HD68M
Specifications
OVERVIEW
UPC Code | 037332138187 |
Technology | SCSI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.50 x 6.00 x 6.00 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | VHDCI68 (MALE) |
Side B - Connector 1 | HD68 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images