Part Number: S450-010
This Model has been retired and has not been replaced. More information for the S450-010 is available on the model support page
Overview
Multi-platform SCSI III external peripheral cable HD68M/M. This 10ft cable is designed to connect two SCSI III (fast and wide) or SCSI II devices together. Supports all legacy transfer rates through Ultra 320. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
Features
- Backwards compatibility with previous SCSI generations
- Supports all SCSI transfer rates through 320/mb/s
- LVD/SE compliant
- Double shielded (foil and braid)
- 34 twisted pair conductors
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI device or host controller card requiring HD68 interface
Package Includes
- 10-ft. SCSI U2/U160/U320 LVD/SE cable HD68M to HD68M w/thumbscrews
Specifications
OVERVIEW
UPC Code | 037332121318 |
Technology | SCSI |
CONNECTIONS
Side A - Connector 1 | HD68 (MALE) |
Side B - Connector 1 | HD68 (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 14.00 x 13.00 x 2.00 |
Shipping Weight (lbs.) | 1.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images