Model Number: S455010
This Model has been retired and has not been replaced. More information for the S455-010 is available on the model support page
Features
- Supports all SCSI transfer rates through 320Mbps
- LVD/SE compliant
- Backwards compatibility with previous SCSI generations
- Double shielded (foil and braid)
- 34 twisted pair conductors
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
Specifications
OVERVIEW
UPC Code | 037332121349 |
Technology | SCSI |
INPUT
Cable Length (ft.) | 10 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 1.00 |
CONNECTIONS
Side A - Connector 1 | VHDCI68 (MALE) |
Side B - Connector 1 | HD68 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the S455010 model support page.
Resources & Downloads
Useful Web Pages
Product Images