Part Number: S455-006
This Model has been retired and has not been replaced. More information for the S455-006 is available on the model support page
Overview
Moving your network into the next phase of SCSI solutions? Look no further than Tripp Lite's brand of SCSI U320/U160 cables. Supports all legacy transfer rates including Ultra 320 . Multi-platform SCSI III external peripheral cable, VHDCI68M/HD68M. This 6ft cable is designed to connect two SCSI III (fast and wide) or SCSI II devices together. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
Features
- Supports all SCSI transfer rates through 320Mbps
- LVD/SE compliant
- Backwards compatibility with previous SCSI generations
- Double shielded (foil and braid)
- 34 twisted pair conductors
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI device or host controller card requiring VHDCI68 or HD68 interface
Package Includes
- 6-ft. SCSI U320/U160 LVD/SE cable, VHDCI68M to HD68M
Specifications
OVERVIEW
UPC Code | 037332121332 |
Technology | SCSI |
CONNECTIONS
Side A - Connector 1 | VHDCI68 (MALE) |
Side B - Connector 1 | HD68 (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.73 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images