Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

NIAP-certified KVM switch lets you swap between 2 computers with government- and military-level security and data protection.

  • Safely and securely switches between 2 isolated computers with different security levels
  • Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
  • Isolated port paths prevent data leakage between secure and unsecure computers
  • Supports HD resolutions up to 2560 x 1600 (@ 60 Hz) for crystal-clear video
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

2-Port KVM Switch, DVI to DVI, Is Ideal for Applications That Demand Secure Networks
This 2-port KVM switch is recommended for any government, military, financial or healthcare environment where tight security of sensitive data is of utmost importance in a world of constantly changing cyberthreats. Each KVM port is an electronically isolated channel, making it impossible for data to be transferred between connected computers through the KVM. The single-monitor switch supports crystal-clear HD video resolutions up to 2560 x 1600 (including 1080p) at 60 Hz.
NIAP PP3.0 Certified to Meet Today’s Top Information Assurance Standards
This KVM switch is certified by NIAP (National Information Assurance Partnership), which is operated by the National Security Agency (NSA), to the latest Common Criteria Protection Profile for Peripheral Sharing Switches Version 3.0. Discrete processing paths to each connected system prevent data leakage, transfer and crosstalk between adjacent ports. Peripheral isolation enables data to flow from device to host only.
Top-of-the-Line Security Features Keep Your Data Safe
Special protection prevents re-programming or reading firmware, so the switch’s KVM logic remains unaltered. The keyboard buffer clears automatically after data transmission, ensuring no information is left stored. Plus, you can only access connected computers via buttons on the switch’s panel. Other port-switching methods, such as On-Screen Display (OSD) and Hotkey Commands, have been excluded to further ensure data integrity.
Anti-Tampering Protection Prevents Physical Breeches
If the housing is opened, internal anti-tamper switches will disable the unit, causing it to become inoperable and the front-panel LEDs to flash repeatedly. Seals on the enclosure will provide visual evidence of tampering.
Maintains Constant Keyboard and Mouse Emulation for Smooth No-Delay Switching
Full USB device filtering ensures support for keyboard and mouse only. This KVM switch also supports secure video emulation and EDID learning, which prevents unwanted data from transmitting through the DDC lines. Both keyboard/mouse and video emulation controllers restrict discovery of newly connected peripherals or monitors during switching operations, shielding your computers from potential vulnerabilities.
Accessory Cable Kits - P784-006 & P784-010 (Not Included)
Designed specifically for the B002-DV1A2 and B002-DV1A4 NIAP KVMs, these six-foot cables support DVI video resolutions up to 2560 x 1600 (including 1080p) at 60 Hz, as well as USB 2.0 data transfer speeds up to 480 Mbps. By combining three different cables into one convenient cord, you cut down on unnecessary clutter and save money. 
TAA-Compliant for GSA Schedule Purchases
The B002-DV1A2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • DVI monitor
  • Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
  • Computer with DVI and USB ports
  • Computer and speakers with 3.5 mm stereo audio port (optional)
  • Windows, Mac, Linux or any other major operating system

Package Includes

  • B002-DV1A2 2-Port NIAP PP3.0-Certified DVI-I KVM Switch
  • External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A)
  • Owner’s manual
NIAP certified TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332221834
TechnologyDVI
VIDEO
Max Supported Video Resolution2560 X 1600 @ 60Hz
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.3A
AC Power Adapter Output Specs (V / A)12V / 3A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Redundancy - Dual Power InputsNo
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports2
PC/Server ConnectionsDVI; USB
Side A - Connector 13.5MM (FEMALE)
Side A - Connector 2DVI-I (FEMALE)
Side A - Connector 3(2) USB A (FEMALE)
Side B - Connector 13.5MM (FEMALE)
Side B - Connector 2DVI-I (FEMALE)
Side B - Connector 3USB B (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Dual-Link
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDVI-I Dual-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) GREEN / PORT SELECTION, (x2) BLUE / EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE
PHYSICAL
ColorBlack
Material of ConstructionMetal
Unit Dimensions (hwd / in.)2.600 x 8.800 x 6.700
Unit Packaging TypeBox
Unit Weight (lbs.)3.8
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80%, Non-Condensing
COMMUNICATIONS
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  Yes
Number of Users1
On-Screen Display (OSD)No
Port SelectionPushbutton
Driver RequiredNo
Common Access Card (CAC) SupportNo
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; cUL
Product ComplianceNIAP PP3.0; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Federal, military, and intelligence agencies around the world have strict requirements regarding the security of KVMs to safeguard data from accidental transfer or unauthorized access. Tripp Lite's Secure KVMs meet the high standards for security set by the National Information Assurance Partnership (NIAP), so data stays safe and in the right hands. For a full explanation of NIAP-certified KVM switches, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft. (0.31 m) UR022-001 UR022-001 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft. (0.31 m)

Accessories

  Model Number Description
DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM), 6 ft. (1.83 m) P784-006 P784-006 DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM), 6 ft. (1.83 m)
DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM) 10 ft. (3.05 m) P784-010 P784-010 DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM) 10 ft. (3.05 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.