Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mounts your tablet on a desktop or other flat surface for hands-free access in workshops, warehouses, classrooms and retail settings.

  • Versatile desktop or wall tablet mount fits most tablets from 9.7 to 11 in.
  • Locking mechanism with included keys protects your tablet from tampering or theft
  • Easy to assemble and install in just a few minutes with the included hardware
  • Interior anti-skid pads protect your tablet against scratches and scuff marks
  • Can also be installed on a wall or compatible VESA mount with 75 x 75 pattern
  • 5-year limited warranty

Features

Mounts Your Tablet on a Desktop for Convenient Hands-Free Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount, the DMTB911 rests on any desktop, workbench or counter. The versatile mount can also be installed on a wall or a compatible VESA stand with a 75 x 75 hole pattern. The DMTB911 supports up to 2.2 pounds (1 kilogram).

Fits Tablets from 9.7 to 11 in.
Designed to display your message in a classroom, conference room, workshop, warehouse, hotel or office lobby, restaurant or retail setting, the DMTB911 tablet mount accepts most Apple, Samsung or other tablets from 9.7 to 11 inches. The mount rotates 180 degrees for viewing in landscape or portrait mode.

Protects Your Device Against Damage, Theft or Tampering
This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up. 

System Requirements

Tablets from 9.7 to 11 in.

Package Includes

  • DMTB911 Desktop/Wall-Mount Full-Security Tablet Mount
  • Installation hardware
  • (2) Keys
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332278814
Device CompatibilityTablet
PHYSICAL
ColorWhite
Material of ConstructionPlastic, metal
MotionFull
Mounting LocationWall
Degrees of Motion+20/-110 Tilt; 180 Rotate
Minimum Screen Size (in.)9.7
Maximum Screen Size (in.)11
Maximum Weight Capacity (lbs.)2.2
Number of Displays1
Shipping Dimensions (hwd / in.)14.20 x 9.40 x 7.10
Shipping Weight (lbs.)6.50
Unit Dimensions (hwd / in.)13.500 x 8.100 x 7.300
Unit Weight (lbs.)5.6
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
Security LockYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.