Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Locking tablet stand recommended for displaying temporary or permanent messaging at trade shows, office/hotel lobbies and marketing kiosks.

  • Locking mechanism with included keys protects your tablet from tampering or theft
  • Easy to assemble and install in just a few minutes with the included hardware
  • Interior anti-skid pads protect most 13 in. tablets against scratches and scuff marks
  • Locking lower cabinet space conceals power strips, cabling and other accessories
  • 5-year limited warranty

Features

Greet Your Guests with Messaging or Instructions Tailored to Them
Recommended for displaying check-in instructions, menus, retail information, directions with waypoints and other important messages, this freestanding security mount fits most 13-inch tablets, including Apple, Microsoft and Lenovo models. Quick to assemble and easy to mount, the DMTBS13 is ideal for airports, bus terminals, train stations, reception areas, grocery stores and other retail settings where messaging is crucial. The DMTBS13 supports up to 2.2 pounds (1 kilogram).

Protects Your Device Against Damage, Theft or Tampering
This iPad mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up. The locking lower cabinet section conceals power strips, cables and other accessories (all sold separately). A cable grommet allows a power cord to protrude from the stand and keep the tablet charged continuously.

System Requirements

Compatible with 13 in. tablets, including the iPad Pro

Package Includes

  • DMTBS13 Secure Freestanding Tablet Mount Floor Stand
  • Installation hardware
  • (2) Keys
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332278838
Device CompatibilityTablet
PHYSICAL
ColorWhite
Material of ConstructionPlastic, metal
Mounting LocationFloor
Minimum Screen Size (in.)13
Maximum Screen Size (in.)13
Maximum Weight Capacity (lbs.)2.2
Number of Displays1
Shipping Dimensions (hwd / in.)42.30 x 4.00 x 13.00
Shipping Weight (lbs.)32.80
Unit Dimensions (hwd / in.)44.700 x 13.400 x 14.700
Unit Weight (lbs.)29.5
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
Security LockYes
Built-in Cable ManagementYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.