Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Locking tablet stand recommended for displaying temporary or permanent messaging at trade shows, office/hotel lobbies and marketing kiosks.

  • Versatile tablet mount fits select tablets from 9.7 to 10.5 in.
  • Locking mechanism with included keys protects your tablet from tampering or theft
  • Easy to assemble and install in just a few minutes with the included hardware
  • Interior anti-skid pads protect your tablet against scratches and scuff marks
  • Adjusts from 26.8 to 42.5 in. high to provide the most comfortable viewing angle
  • 5-year limited warranty

Features

Mounts Your Tablet to the Floor for Convenient Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount, the portable DMTBS911 comes with a bolt-down tamper-resistant base that can be anchored to the floor for a permanent display. The DMTBS911 supports up to 2.2 pounds (1 kilogram).

Fits Most Tablets from 9.7 to 10.5 in.
Designed to display your message in information kiosks, office and hotel lobbies, trade shows, conventions and retail settings, the DMTBS911 tablet mount is compatible with most tablets from 9.7 to 10.5 inches. The mount tilts 90 degrees and adjusts to a height between 26.8 and 42.5 inches to provide the most effective viewing angle.

Protects Your Device Against Damage, Theft or Tampering
This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up. 

System Requirements

Tablets from 9.7 to 10.5 in.

Package Includes

  • DMTBS911 Full-Security Tablet Mount Floor Stand
  • Installation hardware
  • (2) Keys
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332278821
Device CompatibilityTablet
PHYSICAL
ColorBlack; Silver
Material of ConstructionPlastic, metal
MotionFull
Mounting LocationFloor
Degrees of Motion+/-90 Tilt
Minimum Screen Size (in.)9.7
Maximum Screen Size (in.)10.5
Maximum Weight Capacity (lbs.)2.2
Number of Displays1
Shipping Dimensions (hwd / in.)14.40 x 28.70 x 2.90
Shipping Weight (lbs.)12.60
Unit Dimensions (hwd / in.)48.000 x 17.400 x 13.600
Unit Weight (lbs.)11
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryNo
Security LockYes
Height AdjustableYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.