Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Security key allows you to unlock the universal RJ45 plug locks and inserts connected to your patch panel, wall plate or switch.
  • Small, portable tool works with RJ45 plug locks and locking inserts
  • Releases a locked patch cable or RJ45 port in seconds

Features

Key for Universal RJ45 Plug Lock and Locking Insert Allows for Easy and Quick Use
The N2LOCK-KEY-RD provides an easy way to unlock a connection between N2LOCK-010-YW RJ45 plug lock or N2LPLUG-010-YW RJ45 locking insert and an RJ45 port. Just insert the key into either the plug lock or locking insert for instant disconnection in seconds with no damage to the port’s patch panel, wall plate or network switch. This package includes two keys.

System Requirements

  • N2LOCK-010-YW RJ45 plug lock or N2LPLUG-010-YW RJ45 locking insert

Package Includes

  • (2) N2LOCK-KEY-RD security keys
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248664
Accessory TypeSecurity Accessories
Accessory ClassNetworking Accessories
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.