Part Number: P946-12I
This Model has been retired and has not been replaced. More information for the P946-12I is available on the model support page
Overview
Features
- Connects any two Serial ATA drive to a single standard internal power connector
- Meets serial ATA standards
- 1 x 6inch leg, and 1 x 12inch leg
System Requirements
- Serial ATA ( SATA ) hard drives
- Internal power wiring harness with available LP4 Female connectors
Package Includes
- 12-in. Serial ATA (SATA) Dual Power Adapter Cable
Specifications
OVERVIEW
UPC Code | 037332120090 |
Technology | SATA/eSATA |
CONNECTIONS
Side A - Connector 1 | LP4 (MALE) |
Side B - Connector 1 | (2) 15 PIN SATA POWER |
PHYSICAL
Color | Black; Red; Yellow |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 0.25 x 1.00 x 4.00 |
Shipping Weight (lbs.) | 0.05 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images