Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in.
Model Number: P940-19I
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Support data transfer rates of up to 6.0 Gbps
- Cable is shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Metal latches ensure secure connections
- Support data transfer rates of up to 6.0 Gbps
- Narrow cables design:
- simplifies cable routing and installation
- improves air flow within CPU (no more big ribbons blocking air movement)
- Meets Serial ATA 1.0 standards, including Errata 029
- Cable is shielded to protect against EMI/RFI
System Requirements
- Serial ATA device
- Serial ATA controller
Package Includes
- 19-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
Specifications
OVERVIEW
UPC Code | 037332118134 |
INPUT
Cable Length (ft.) | 1.6 |
Cable Length (in.) | 18 |
Cable Length (cm) | 45.72 |
PHYSICAL
Color | Red |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
Wire Gauge (AWG) | 26 |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN SATA (MALE) |
FEATURES & SPECIFICATIONS
Technology | SATA/eSATA |
CERTIFICATIONS
Certifications | ROHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.