Part Number: P940-39I
This Model has been retired and replaced by P940-19I. More information for the P940-39I is available on the model support page
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller/motherboard with SATA connections
- Metal latches ensure secure connections
- Support data transfer rates of up to 6.0 Gbps
- Narrow cables design: 1) simplifies cable routing and installation 2) improves air flow within CPU (no more big ribbons blocking air movement)
- Meets Serial ATA 1.0 standards, including Errata 029
- Cable is shielded to protect against EMI/RFI
- Low profile mold on connector allows for side by side connection with SATA power adapter cable
System Requirements
- Serial ATA device
- Serial ATA controller
Package Includes
- 39-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
Specifications
OVERVIEW
UPC Code | 037332118141 |
Technology | SATA/eSATA |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN SATA (MALE) |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images