Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

15-Pin SATA (Male) to 4-Pin (Female) / 4-Pin (Male) Power Cable - 6 in.

Model Number: P945-06I


4-pin to 15-pin SATA cable powers a Serial ATA hard drive from a standard LP4 connection.
  • Connects a SATA drive’s 15-pin power port to a standard internal 4-pin Molex power supply
  • Compatible with 2.5 in. and 3.5 in. SATA hard drives
  • Female LP4 connector is pass through to avoid taking up a power supply connector

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

15-Pin SATA to 4-Pin Molex Power Cable Needs Only an LP4 Power Supply Connection
This SATA 15-pin to 4-pin power cable connects any Serial ATA drive to any conventional LP4 internal connector. Ideal for desktops or servers equipped with a 2.5 in. or 3.5 in. SATA hard drive, this six-inch cable features one 4-pin Molex (LP4) male connector, one 4-pin Molex (LP4) female connector and one 15-pin SATA power connector. It eliminates the need to upgrade the computer power supply for compatibility with newer SATA hard drives. The LP4 female pass through connector prevents having to take up a connector on the SATA drive.

Typical Applications

  • Use power from your computer via its LP4 connection to operate your SATA hard drive

Package Includes

  • P945-06I 15-Pin SATA (M) to 4-Pin (F)/4-Pin (M) Power Cable, 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120250
Country/RegionGlobal
INPUT
Maximum Input Amps0
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack; Red; Yellow
Number of Conductors0
Power Cord Jacket TypeNull
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
Wire Gauge (AWG)0
CONNECTIONS
Side A - Connector 115 PIN SATA POWER
Side B - Connector 1LP4 (MALE)
Side B - Connector 2LP4 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.