Part Number: P944-06I
This Model has been retired and has not been replaced. More information for the P944-06I is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332117779 |
Technology | SATA/eSATA |
Country/Region | Global |
INPUT
Maximum Input Amps | 0 |
CONNECTIONS
Side A - Connector 1 | 15 PIN SATA POWER (FEMALE) |
Side B - Connector 1 | 4 PIN (MALE) |
PHYSICAL
Color | Black; Red; Yellow |
Number of Conductors | 0 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images