Part Number: P942-19I
This Model has been retired and has not been replaced. More information for the P942-19I is available on the model support page
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Support data transfer rates of up to 6.0 Gbps
- Narrow cables design: 1) simplifies cable routing and installation 2) improves air flow within CPU (no more big ribbons blocking air movement)
- Meets Serial ATA 1.0 standards, including Errata 029
- Cable is shielded to protect against EMI/RFI
System Requirements
- Serial ATA device
- Serial ATA controller
Package Includes
- 19-in. Serial ATA Right Angle (SATA) Signal Cable 7Pin/7Pin, Straight/Down
Specifications
OVERVIEW
UPC Code | 037332120076 |
Technology | SATA/eSATA |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN SATA (MALE) - RIGHT ANGLE DOWN |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 1.6 |
Cable Length (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images