Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm)
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Features 7Pin Straight and 7Pin Right-Angle Up connectors
- Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
- SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
- Cable is shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
P941-12I
Have a Question?
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Features 7Pin Straight and 7Pin Right-Angle Up connectors
- Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
- SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
- Cable is shielded to protect against EMI/RFI
Typical Applications
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
Package Includes
- Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Up) 12-in.
Specifications
OVERVIEW
UPC Code | 037332184399 |
Technology | SATA/eSATA |
INPUT
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
PHYSICAL
Cable Outer Diameter (OD) | 2.2 +/- 0.10 mm |
Color | Red |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA STRAIGHT (MALE) |
Side B - Connector 1 | 7 PIN SATA (MALE) - RIGHT ANGLE UP |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.