Part Number: P943-19I
This Model has been retired and has not been replaced. More information for the P943-19I is available on the model support page
Overview
Tripp Lite expands its line of hard drive cables with the introduction of our new line of serial ATA cables. The signal cables connect any high speed Serial ATA device to a Serial ATA controller. Serial ATA delivers two significant benefits: it support much higher data transfer rates (up to 6.0 Gbps...backward compatible to 1.5Gbps) and the narrow cable design helps improve internal air flow. Perfect for the desktop or server that has multiple drives. These cables feature 7-pin right-angle key up/7-pin right-angle key down female connectors and offer easy installation.
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Support data transfer rates of up to 6.0 Gbps
- Narrow cables design: 1) simplifies cable routing and installation 2) improves air flow within CPU (no more big ribbons blocking air movement) 3)Right Angle design for tight spaces
- Meets Serial ATA 1.0 standards, including Errata 029
- Cable is shielded to protect against EMI/RFI
System Requirements
- Serial ATA device
- Serial ATA controller
Package Includes
- 19-in. Serial ATA Right Angle (SATA) Signal Cable 7Pin/7Pin, Up/Down
Specifications
OVERVIEW
UPC Code | 037332120083 |
Technology | SATA/eSATA |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) - RIGHT ANGLE UP |
Side B - Connector 1 | 7 PIN SATA (MALE) - RIGHT ANGLE DOWN |
PHYSICAL
Color | Red |
Cable Length (ft.) | 1.6 |
Cable Length (in.) | 19 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images