Part Number: SR2UCAGEREAR
Locking security cage protects rack equipment and cabling against damage, tampering, theft and unauthorized access.
- Access ports on either end allow convenient cable entry and exit
- Heavy-duty steel construction designed to hold up in busy IT environments
- Perforated design allows airflow to equipment and visual monitoring of equipment
- Easy to install over existing rack equipment with included mounting hardware
- Recommended for racks located in shared spaces or areas with public access
- 5-year limited warranty
Features
2U Rear Rack Accessory Helps Secure Essential Rack-Mounted Equipment
This SmartRack® security panel installs on the back of your EIA-standard 19-inch rack cabinet or 2- or 4-post open frame rack to keep your connected equipment, cabling and accessories safe. Made from cold-rolled steel with a durable black powder-coated finish, the SR2UCAGEREAR helps protect your equipment against damage, tampering, theft or other unauthorized access. This security cage is essential for racks located in shared spaces or areas with public access.
Easy to Install over Existing Rack Equipment with Included Hardware
Ideal for data centers, wiring closets, back offices or anywhere else with rack-mount equipment, the SR2UCAGEREAR comes with necessary tamper-proof mounting hardware. Cable access ports on either end allow convenient cable entry and exit. The cage’s perforated design allows constant airflow to help keep equipment cool and lets you monitor equipment without opening the cage.
Specifications
OVERVIEW
UPC Code | 037332262868 |
Accessory Type | Security Accessories |
Accessory Class | Rack Accessories |
PHYSICAL
Unit Dimensions (hwd / in.) | 18.860 x 3.430 x 1.080 |
Unit Weight (lbs.) | 0.410 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
SR1UCAGE | SmartRack Hinged Standoff Security Cage for Rack Equipment, 1U, Front | |
SR1UCAGEREAR | SmartRack Fixed Standoff Security Cage for Rack Equipment, 1U, Rear | |
SR2UCAGE | SmartRack Hinged Standoff Security Cage for Rack Equipment, 2U, Front | |
SR2UCAGEREAR | SmartRack Fixed Standoff Security Cage for Rack Equipment, 2U, Rear | |
SR3UCAGE | SmartRack Hinged Standoff Security Cage for Rack Equipment, 3U, Front | |
SR3UCAGEREAR | SmartRack Fixed Standoff Security Cage for Rack Equipment, 3U, Rear | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |