Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rugged sheet metal hood prevents dust, debris and moisture from entering your rack cabinet through the top.

  • Protects rack equipment from overhead drips, dust and spills
  • Mounts to any full-size rack enclosure with top cable access ports
  • All installation hardware and rubber grommet edging included
  • 5-year limited warranty

Features

Prevents Dust, Debris and Moisture from Damaging Rack-Mount Equipment from Above
This SmartRack® Service Entrance Hood provides cable management and environmental protection at the same time. The black sheet metal hood mounts to the top of your full-size rack enclosure, allowing equipment cables to enter the rack without letting in water, dust and other debris. The SRSEHOOD covers the cable access holes on the rack’s top panel and mitigates infiltration of moisture into the rack. Mounting hardware and rubber gasket material are included.

System Requirements

Works with all SmartRack full-size rack enclosures

Package Includes

  • SRSEHOOD Service Entrance Hood
  • Rubber grommet edging
  • Mounting hardware
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332266941
Accessory TypeCable Management Accessories
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Unit Dimensions (hwd / in.)6.670 x 9.480 x 4.880
Unit Weight (lbs.)2.50
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.