Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Vented shelf adjusts to house a wireless access point and other non-rack devices to save space in your server room or network closet.

  • Adjustable 1U rack shelf secures non-rack equipment like WAPs and monitors
  • Heavy-duty cold-rolled steel construction with maximum load capacity of 250 lb. (113 kg.)
  • Vented design maximizes airflow to protect equipment against excessive heat
  • Side brackets adjust to the depth of your 4-post rack from 25 in. to 40.75 in.
  • 5-year limited warranty

Features

1U Vented Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® adjustable-depth shelf supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF4PHDVENT has a maximum load capacity of 250 pounds (113 kilograms). It mounts easily into 1U of space in an EIA-standard 19-inch 4-post enclosure or open frame rack using the included hardware.

Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf is 25.38 inches (64.5 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak. The side brackets are easily adjustable to the depth of your rack from 25.94 inches (65.9 centimeters) to 40.75 inches (103.5 centimeters).

Package Includes

  • SRSHELF4PHDVENT 1U Shelf with Adjustable Mounting Brackets
  • (8) M6 screws
  • (8) M6 cup washers
  • (8) M6 cage nuts
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263131
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)1.730 x 19.000 x 26.100
Unit Weight (lbs.)16.5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)
SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep) SRSHELF4PHDTM SRSHELF4PHDTM SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep)
SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.