Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 12U Mid-Depth Rack Enclosure Cabinet


Ideal for data centers and IT environments that need a secure, mid-depth and heavy-duty rack enclosure cabinet capable of supporting up to 1,000 lbs. of equipment in a full 12U of rack space.
  • Premium SmartRack mid-depth enclosure cabinet
  • 12U of rack space; 1,000-lb. load capacity
  • Depth of 33" allow for standard server installation
  • Locking, reversible front/rear doors and locking, removable side panels
  • Casters and leveling feet
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR12UB

Have a Question?
Contact Us
Need Cooling?
Get a Cooling Recommendation

Overview

Tripp Lite’s SmartRack 12U Mid-Depth Rack Enclosure Cabinet is designed to simplify rack equipment installations and rack equipment maintenance. Compatible with all standard 19-inch rack equipment, it features front and rear pairs of vertical rails with square mounting holes. The rails are adjustable in quarter-inch increments to accommodate equipment depths from 3 to 32.5 inches, ideal for standard server installation. The rails are capable of supporting up to 1,000 lbs of equipment. The top and bottom panels are provided with ports for cable routing, and are furnished with vents designed to help remove warm air from the enclosure and draw in cool air by convection. The panels also support installation of standard user-supplied case fans (Tripp Lite SRFANWM). With a locking reversible front/rear doors and locking removable side panels, the SR12UB provides for the safe, secure installation of all equipment. To simplify deployment, the SR12UB comes with an accessory caster kit so it can easily be maneuvered into the desired location, and then secured in place by adjusting the unit’s levelers. It ships fully assembled for quick installation.

Features

Simple Installation:

Compatible with all standard 19-inch rack equipment and is designed to simplify equipment installation. It features front and rear pairs of vertical rails with square mounting holes. The rails are adjustable in quarter-inch increments to accommodate equipment depths from 3 to 32.5 inches.The rails feature square mounting holes and are capable of supporting up to 1,000 lbs. of equipment with included installation hardware. The top and bottom panels are also provided with ports for cable routing. Each rack space within the enclosure is numbered for easy reference.


Secure Equipment Access:

Designed to provide a safe, secure installation solution for up to 1,000 lbs. of mission-critical rackmount equipment. It features a locking, reversible front/rear doors and locking, removable side panels. This prevents unauthorized access to installed equipment while making it easy for authorized personnel to perform inspections, maintenance and equipment replacement.


Convection Cooling:

The top and bottom panels are furnished with vents designed to help remove warm air from the enclosure and draw in cool air by convection. The panels also support installation of standard user-supplied case fans (Tripp Lite SRFANWM).


Vented Top and Bottom Panels with Cable Cutouts:

The top and bottom panels are furnished with vents designed to help remove warm air from the enclosure and draw in cool air by convection. They also support installation of standard user-supplied case fans.


Casters for Mobility:

Comes with an accessory caster kit consisting of 4 casters and all required installation hardware. With the casters installed, the SR12UB can easily be maneuvered into the desired location, and then secured in place by adjusting the unit’s levelers. Note: the casters are intended for minor position adjustments within the final installation area only and are not designed for moving the enclosure over long distances.

Package Includes

  • SmartRack 12U Mid-Depth Rack Enclosure Cabinet
  • (36) M6 screws
  • (36) M6 cage nuts
  • (36) M6 washers
  • SRACASTER kit (includes 4 casters)
  • (2) keys
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157911
Rack TypeEnclosure
PHYSICAL
Cable Access Hole Measurement (inches)9.812 x 2.35 (l x w)
ColorBlack
Factory Preset Rack Depth (in.)28.31
Maximum Device Depth (in.)32.5
Minimum Device Depth (in.)3
Rack Height12U
Shipping Dimensions (hwd / in.)31.00 x 37.00 x 27.00
Shipping Weight (lbs.)112.00
Unit Dimensions (hwd / in.)25.1 x 23.63 x 33.5
Unit Weight (lbs.)105
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Rack DepthMid
SPECIAL FEATURES
Grounding LugFront and Back door frames
STANDARDS & COMPLIANCE
CertificationsRoHS; UL/CSA 60950-1; IP20 Protection Rating
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
No. As long as you have a surface that is capable of bearing the combined weight of a unit and the equipment inside of it, mounting a cabinet is quite simple. You need a level, a Phillips-head screwdriver, wall mounting hardware, and any other tools appropriate for wall mounting. To install a cabinet under a desk, table or counter, use an optional Rolling Caster Kit, available separately from Tripp Lite, which will assist you in moving the cabinet.

Additional FAQs may be available on the SR12UB model support page.

Accessories

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Rack Cooling Equipment

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Rack Accessories

  Model Number Description
1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth) SRSHELF4PKYBD SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Rack Cooling Accessories

  Model Number Description
1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

Management Hardware

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

UPS Accessories

  Model Number Description
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.