Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

NOT for Patient-Care Rooms - UL1363 Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 15 ft. Cord, 1050 Joules


  • 6 hospital-grade outlets
  • 1050 joule rating
  • 15-ft. cord with molded hospital-grade plug
  • All metal housing

View Full Product Details

Tripp Lite Part Number

SPS-615-HG

$82.89 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's SPS-615-HG offers 15A-capacity AC surge suppression and power distribution in a rugged all-metal outlet strip for 120V applications. Offers 6 AC outlets, 15-ft. AC power cord, built-in resettable circuit breaker and 1050-joule AC surge suppression. Features safety-enhanced hospital grade plug and outlets. Switch safety cover prevents accidental shutoff. Optional use keyhole mounting tabs. 15A circuit breaker controls power to all outlets and protects against overloads. LED indicator verifies line power available.

PLUG/OUTLETS: NEMA 5-15PHG Hospital-Grade Plug and 6 x NEMA 5-15RHG Hospital-Grade AC Outlets

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: All-metal corded multi-outlet surge suppression strip

SUPPRESSION: AC: 150V RMS Clamping/1050 joules

Features

  • 1050-joule AC surge suppression rating
  • Rugged all-metal housing withstands years of use without loss of ground path continuity
  • 6 NEMA5-15R Hospital-Grad AC outlets
  • 15-ft. AC cord with integrated, molded Hospital-Grade NEMA 5-15PHG plug
  • Keyhole mounting tabs and flanges
  • Switch safety cover prevents accidental shutoff
  • 15A electrical capacity with built-in resettable circuit breaker
  • 120 volt, 50/60Hz electrical compatibility
  • Certified by UL (USA) and cUL (Canada)
  • UL1449 3rd Edition listed
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required


Package Includes

  • SPS-615-HG Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332100085
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps19500
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Right-Angle PlugNo
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsLINE POWER PRESENT (green)
Locking Switch CoverLocking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode surge suppression
Clamping Voltage (RMS)  140
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorWhite
Color (AC Line Cord)Light Gray
Integrated Keyhole Mounting SlotsYes
Material of ConstructionMetal
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.80 x 2.20 x 6.30
Shipping Weight (lbs.)2.90
Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
Unit Weight (lbs.)3.20
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL (Series Number: AGIB12015SL)
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition (Series Number: AGIB12015SL)
UL1363 (Power Tap)UL1363 (Series Number: AGIB12015SL)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the SPS615HG model support page.

Accessories

Power Strips

  Model Number Description
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips

PDU Accessories

  Model Number Description
HG Outlet Covers HGOUTLETCVR HGOUTLETCVR HG Outlet Covers
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.