Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

NOT for Patient-Care Rooms - UL1363 Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 6 ft. Cord, 1050 Joules


Need to use a surge suppressor behind a desk or in a confined spot? The SPS606HGRA provides surge suppression with the convenience of a space-saving, right-angle hospital-grade plug for placing the units in confined areas and keyhole mounting tabs and flanges for easy installation.
  • 6 hospital-grade outlets
  • 1050 joule rating
  • 6-ft. cord with molded right angle hospital-grade plug
  • All metal housing

View Full Product Details

Tripp Lite Part Number

SPS606HGRA

$85.44 Avg. Price
Have a Question?
Contact Us

Overview

Our SPS606HGRA surge suppressor provides 6 hospital-grade outlets and protection from damaging surges and spikes with the added benefit of a convenient right-angle hospital-grade plug. The new design provides another option for convenient outlets outside the patient care area, including those tight spaces.

Features

  • 1050-joule AC surge suppression rating
  • Rugged all-metal housing withstands years of use without loss of ground path continuity
  • 6 NEMA5-15R Hospital-Grade AC outlets
  • 6-ft. AC cord with integrated, molded Hospital-Grade NEMA 5-15PHG plug
  • Keyhole mounting tabs and flanges
  • Switch safety cover prevents accidental shutoff
  • 15A electrical capacity with built-in resettable circuit breaker
  • 120 volt, 50/60Hz electrical compatibility
  • Certified by UL (USA) and cUL (Canada)
  • UL1449 3rd Edition listed
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required


Package Includes

  • SPS606HGRA Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167088
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps19500
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsLINE POWER PRESENT (green)
Locking Switch CoverLocking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode surge suppression
Clamping Voltage (RMS)  140
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
ColorWhite
Color (AC Line Cord)Light Gray
Integrated Keyhole Mounting SlotsYes
Material of ConstructionMetal
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 14.90 x 6.70
Shipping Weight (lbs.)2.40
Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
Unit Weight (lbs.)3.20
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL (Series Number: AGIB12015SL)
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition (Series Number: AGIB12015SL)
UL1363 (Power Tap)UL1363 (Series Number: AGIB12015SL)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SPS606HGRA model support page.

Accessories

PDU Accessories

  Model Number Description
HG Outlet Covers HGOUTLETCVR HGOUTLETCVR HG Outlet Covers

Power Strips

  Model Number Description
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.