Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1-5M Compatible, Black, 5 ft. (1.52 m)


  • 1.5 m. (5 ft.) 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU1-5M
  • Low Cost alternative to Fiber Optic

View Full Product Details

Tripp Lite Part Number

N280-005-BK

Have a Question?
Contact Us

Features

  • 1.5 m. (5 ft.) 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU1-5M (See the Support tab on this web page for additional cross references)
  • Use in 10Gbps Ethernet and Fibre Channel applications
  • 100ohm Twinaxial cable, Diecast metal shells, pull-to-release latching
  • Support for 1x, 2x, 4x and 8x Fiber Channel data rates
  • Hot-Pluggable SFP 20PIN footprint
  • Low power consumption

System Requirements

Tripp Lite SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables:

QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME
EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO

CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
CISCO NEXUS *
CISCO CATALYST *
CISCO CATALYST 3750x
CISCO CATALYST 2960
CISCO CATALYST 3500
CISCO CATALYST 3550
CISCO NEXUS 5010
ARISTA 70505-64
QUANTA T3048
EXTREME X250E
JUNIPER EX3200

NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE

Package Includes

  • 1.5 m. (5 ft.) 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178138
Product TypePassive
TechnologySFP+/QSPP+/QSFP28
PHYSICAL
ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.2mm
Wire Gauge (AWG)30
Cable Length (ft.)5
Cable Length (in.)60
Minimum Bend Radius23mm
Shipping Dimensions (hwd / in.)12.00 x 10.50 x 0.50
Shipping Weight (lbs.)0.24
ENVIRONMENTAL
Operating Temperature Range0℃ to +70℃
Storage Temperature Range-20℃ to +85℃
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Speed10Gbps
IEEE Standards Supported802.3BA
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1SFP+ (MALE)
STANDARDS & COMPLIANCE
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
N280-005-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.