Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 2 m. (6 ft.) Black 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU2M
  • Low Cost alternative to Fiber Optic

Features

  • 2 m. (6 ft.) Black 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU2M (See the Support tab on this web page for additional cross references)
  • Use in 10Gbps Ethernet and Fibre Channel applications
  • 100ohm Twinaxial cable, Diecast metal shells, pull-to-release latching
  • Support for 1x, 2x, 4x and 8x Fiber Channel data rates
  • Hot-Pluggable SFP 20PIN footprint
  • Low power consumption

System Requirements

SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables:

QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME
EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO

CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
CISCO NEXUS *
CISCO CATALYST *
CISCO CATALYST 3750x
CISCO CATALYST 2960
CISCO CATALYST 3500
CISCO CATALYST 3550
CISCO NEXUS 5010
ARISTA 70505-64
QUANTA T3048
EXTREME X250E
JUNIPER EX3200

NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE

Package Includes

  • 2 m. (6 ft.) Black 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178145
Cable Type  Passive
Compatible BrandArista; Cisco; Extreme; Juniper; Quanta
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1SFP+ (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.2mm
Wire Gauge (AWG)30
Cable Length (ft.)6.6
Cable Length (in.)79.2
Minimum Bend Radius23mm
Shipping Dimensions (hwd / in.)12.00 x 10.50 x 0.50
Shipping Weight (lbs.)0.26
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Compatibility10 Gbps
IEEE Standards Supported802.3BA
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.