SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm)
Part Number: N280-20N-BK
- 20-in. (50.8 cm) 30 AWG SFP+ high-speed passive copper cable for 10G Ethernet applications
- Complies with MSA SFF-8431 specs
- Equivalent to Cisco SFP-H10GB-CU1-5M
- An excellent low-cost alternative to fiber optic cabling
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 20-in. (50.8 cm) 30 AWG SFP+ high-speed passive copper cable is fully compliant to MSA SFF-8431 specification
- Supports 1x, 2x, 4x and 8x Fiber Channel data rates
- Low-power equivalence to Cisco SFP-H10GB-CU1-5M
- Ideal for 10G Ethernet and Fibre Channel applications
- 100-ohm twinaxial cable with die-cast metal shells and pull-tab latches
System Requirements
- Conforms to SFF-8431 standards and can be used with manufacturers' equipment open to third-party cables, including ARISTA, BROADCOM, CISCO, DELL, EMC, EMULEX, EXTREME, FINISAR, IBM, JUNIPER, QLOGIC and VOLTAIRE
- Confirmed equipment list (with updated firmware and software): CISCO NEXUS, CISCO CATALYST, CISCO CATALYST 3750x, CISCO CATALYST 2960, CISCO CATALYST 3500, CISCO CATALYST 3550, CISCO NEXUS 5010, ARISTA 70505-64, QUANTA T3048, EXTREME X250E, JUNIPER EX3200
- Not compatible with third-party cables: HP, BROCADE
Package Includes
- N280-20N-BK SFP+ High-Speed Passive Copper Cable, 10 Gbps, 30 AWG, Black, 20-in. (50.8 cm)
Specifications
OVERVIEW
UPC Code | 037332178213 |
Product Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 4.2mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 1.7 |
Cable Length (in.) | 19.68 |
Minimum Bend Radius | 23mm |
Shipping Dimensions (hwd / in.) | 12.00 x 10.50 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
ENVIRONMENTAL
Operating Temperature Range | 0℃ to +70℃ |
Storage Temperature Range | -20℃ to +85℃ |
Operating Humidity Range | 5% to 85% RH |
Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
Network Compatibility | 10 Gbps |
IEEE Standards Supported | 802.3BA |
CONNECTIONS
Side A - Connector 1 | SFP+ (MALE) |
Side B - Connector 1 | SFP+ (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images