Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

SFP+ 10GBase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 6M (19.68 ft.)

Part Number:  N280-06M-BK

  • 6M (19.68-ft.) Black 24AWG SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU1-5M
  • Low-cost alternative to Fiber Optic
Have a Question?
Contact Us

Features

  • 6M (19.68-ft.) Black 24Awg SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU1-5M (See the Support tab on this web page for additional cross references)
  • Use in 10Gbps Ethernet and Fibre Channel applications
  • 100ohm Twinaxial cable, Diecast metal shells, pull-to-release latching
  • Support for 1x, 2x, 4x and 8x Fiber Channel data rates
  • Hot-Pluggable SFP 20PIN footprint
  • Low power consumption

System Requirements

Tripp Lite SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables:

QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME
EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO

CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
CISCO NEXUS *
CISCO CATALYST *
CISCO CATALYST 3750x
CISCO CATALYST 2960
CISCO CATALYST 3500
CISCO CATALYST 3550
CISCO NEXUS 5010
ARISTA 70505-64
QUANTA T3048
EXTREME X250E
JUNIPER EX3200

NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE

Package Includes

  • 6M (19.68-ft.) Black 24Awg SFP+ High Speed Passive Copper 10Gbps Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178183
Product TypePassive
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)6.0mm
Wire Gauge (AWG)24
Cable Length (ft.)19.7
Cable Length (in.)236.4
Minimum Bend Radius35mm
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)0.84
ENVIRONMENTAL
Operating Temperature Range0℃ to +70℃
Storage Temperature Range-20℃ to +85℃
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Compatibility10 Gbps
IEEE Standards Supported802.3BA
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1SFP+ (MALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.