Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2-5M, Black, 2.5M (8-ft.)

Model Number: N280-008-BK


  • 2.5 m. (8 ft.) 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU2-5M
  • Low Cost alternative to Fiber Optic

Overview

Tripp Lite's Small Form Factor Pluggable ( SFP+ ) passive copper cables are a high performance connectivity solution supporting 10Gbps Ethernet and Fibre Channel applications. Constructed with 24AWG to 30AWG (depending on length), 100ohm Twinaxial cable, Tripp Lite cables exceed the specs on most OEM cables, at a fraction of the cost. SFP+ cables were developed as cost effective, low power alternatives to fiber optic cables, in high speed interconnect applications, such as network storage and enterprise networking.

See "Features" tab for additional compatibility information.

Features

  • 2.5 m. (8 ft.) 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
  • Fully compliant to MSA SFF-8431 specification
  • Equivalent to Cisco SFP-H10GB-CU2-5M (See the Support tab on this web page for additional cross references)
  • Use in 10Gbps Ethernet and Fibre Channel applications
  • 100ohm Twinaxial cable, Diecast metal shells, pull-to-release latching
  • Support for 1x, 2x, 4x and 8x Fiber Channel data rates
  • Hot-Pluggable SFP 20PIN footprint
  • Low power consumption

System Requirements

Tripp Lite SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables:

QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME
EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO

CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
CISCO NEXUS *
CISCO CATALYST *
CISCO CATALYST 3750x
CISCO CATALYST 2960
CISCO CATALYST 3500
Cisco cATALYST 3550
CISCO NEXUS 5010
ARISTA 70505-64
QUANTA T3048
EXTREME X250E
JUNIPER EX3200

NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE

Package Includes

  • 2.5 m. (8 ft.) 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178121
INPUT
Cable Length (ft.)8
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)0.29
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1SFP+ (MALE)
FEATURES & SPECIFICATIONS
TechnologySFP+/QSPP+/QSFP28
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.