EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
- Environmental Sensor for use with Tripp Lite SNMPWEBCARD enabled UPS systems, Monitored PDUs and Switched PDUs
- Reports on the contact closure status of up to four compatible devices (such as smoke detectors, fire alarms and security systems)
- Simple installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
ENVIROSENSE
Have a Question?
Overview
Features
- Connects to Tripp Lite Internal or External SNMP/Web Cards or Intelligent PDU's
- Allows remote temperature/humidity monitoring in network environments
- Enables monitoring of alarm, security and telecom devices through a dry-contact interface
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332043412 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.60 x 6.10 x 6.10 |
Shipping Weight (lbs.) | 0.70 |
COMMUNICATIONS
Product Compatibility | SNMPWEBCARD |
FEATURES & SPECIFICATIONS
Sensing Capability | Temperature; Humidity |
Contact Closure Capability | Contact Closure Input Monitoring |
STANDARDS & COMPLIANCE
Approvals | TAA Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the ENVIROSENSE model support page.
Related Products
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Design Resources
Product Literature
Case Studies
- Piraeus Bank in Greece Case Study - ATM/kiosk Protection (English)
- Tripp Lite Protects Cisco Digital Media System Case Study - Cisco Digital Media System Protection (English)
- Tripp Lite Protects Boulder Valley School District Case Study - Avaya VoIP System Protection (English)
- Waller Independent School District Case Study (English)
- Tripp Lite Protects the Cisco TelePresence Experience Case Study - Cisco TelePresence Protection (English)
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.