Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SRX47SIDEKIT
Locking steel panels attach to the sides of your SRX47UB server rack enclosure.
- Pre-installed latches lock securely with included keys to protect equipment from theft
- Ideal as replacement panels or for expansion rack cabinets
- Made from heavy-duty steel engineered to stand up to busy IT environments
- Designed for use with SRX47UB Euro-Series rack enclosure
- 5-year limited warranty
Features
System Requirements
- SRX47UB Euro-Series server rack cabinet
Package Includes
- (4) Side panels with locking latches
- (2) Keys
Specifications
OVERVIEW
UPC Code | 037332221698 |
Accessory Type | Side Panel |
Accessory Class | Rack Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 37.00 x 4.33 x 37.83 |
Shipping Weight (lbs.) | 92.06 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |