IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black
- Recommended for powering servers, routers and other high-output network devices
- 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
- Heavy-duty extension cord replaces or upgrades standard manufacturer power cord
- 16 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P070-010
Have a Question?
Features
Typical Applications
- Connect high-output devices like servers and routers to a PDU up to 10-ft. (3.05 m) away in your data center
- Extend an existing power connection up to 10-ft. (3.05 m) to more easily place a device or reach a power source in a rack
- Update or replace the standard power cord provided by a device's original manufacturer
Package Includes
- P070-010 IEC 309 to C19, Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
Specifications
OVERVIEW
UPC Code | 037332160706 |
Device Compatibility | Server; Router; Network Switch; PDU; UPS |
Country/Region | North America |
INPUT
Maximum Input Amps | 16 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 10 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 12.80 x 8.90 x 0.50 |
Shipping Weight (lbs.) | 1.20 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C19 |
Side B - Connector 1 | IEC-309 16A 2P+E |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.