Single-Gang Faceplate, Decora Style - Vertical, White
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- Compatible with Tripp Lite N042D-Series center plate inserts (sold separately)
- High-impact polycarbonate construction designed to last long in your décor
- Hardware included for mounting flush with compatible Decora-style insert plate
- This product is covered by a Lifetime Limited Warranty (coverage details)
N042D-100-WH
Have a Question?
Features
Typical Applications
- Complete your premise wiring application with a clean, sleek-looking Decora-style appearance
Package Includes
- N042D-100-WH Single-Gang Faceplate, Decora Style - Vertical, White
- (2) Mounting screws
Specifications
OVERVIEW
UPC Code | 037332249654 |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed) |
PHYSICAL
Color | White |
Material of Construction | ABS |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 140 F (-10 to 60 C) |
Storage Temperature Range | -40 TO 154.4 F (-40 to 68 C) |
Relative Humidity | 10% TO 90% (NON-CONDENSING) |
CONNECTIONS
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.