Single-Gang Surface-Mount Back Box, White, TAA
- Accepts mid-sized and standard wallplates
- Raceway cutouts in 3 sizes: 1, 1.25 and 1.75 in. diameter
- White color blends into any home or office décor
- Durable ABS thermoplastic construction
- Includes mounting screws
- This product is covered by a Lifetime Limited Warranty (coverage details)
N080-SMB1-WH
Have a Question?
Overview
Features
- Compatible with mid-sized and standard single-gang wallplates (including Tripp Lite’s N080-Series)
- 2 in. deep
- Raceway cutouts on each side in 3 sizes: 1, 1.25 and 1.75 in. diameter
- Rear rectangular knockout
- Mounting hardware included
Durable Construction
- Made from high-impact ABS thermoplastic
- Comes in white to blend into home or office décor
- Cover snaps to the base with no screws required
TAA Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332195586 |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); HDBaseT; HDMI; USB; DisplayPort |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.50 x 7.08 x 10.63 |
Shipping Weight (lbs.) | 0.28 |
Unit Dimensions (hwd / in.) | 5.10 x 3.30 x 2.10 |
Unit Weight (lbs.) | 0.27 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 - 60 C) |
Storage Temperature Range | -40 to 154.4 F (-40 to 68 C) |
Operating Humidity Range | 10 to 90% RH |
CONNECTIONS
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-C25-EC-WH | Raceway End Cap, 20 Pack, White, TAA |
![]() |
N080-C25-IC-WH | Raceway Inside Corner Connector, 20 Pack, White, TAA |
![]() |
N080-C25-L-WH | Raceway L Connector, 20 Pack, White, TAA |
![]() |
N080-C25-OC-WH | Raceway Outside Corner Connector, 20 Pack, White, TAA |
![]() |
N080-C25-ST-WH | Raceway Straight Connector, 20 Pack, White, TAA |
![]() |
N080-C25-T-WH | Raceway T Connector, 20 Pack, White, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.