Single Monitor Mount Stand for 10" to 32" Flat-Screen Displays
- Fits most flat-panel displays from 10 to 32 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -15° to +15° tilt for wide range of motion
- Supports up to 36 lbs (16.3 kgs)
- 5-year limited warranty
DDR1032SE
Have a Question?
Overview
Features
- Frees up valuable workspace on your desk, table or workstation
- Fits most flat-panel displays from 10 to 32 in.
- Mount adjusts independently for viewing angle and height
- Ideal for home and office use
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Mount supports up to 36 lbs (16.3 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332181763 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Color | Black |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; 360 Rotate |
Material of Construction | Steel |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 36 |
Minimum Screen Size (in.) | 10 |
Motion | Full |
Mounting Location | Desktop |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 6.60 x 11.60 x 18.40 |
Shipping Weight (lbs.) | 9.30 |
Unit Dimensions (hwd / in.) | 15.7 x 10.2 x 14.9 |
Unit Weight (lbs.) | 5.50 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DDR1032SE model support page.
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://www.tripplite.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.