Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a data center or network closet.

  • Ideal no-frills PDU for telecom, security, audio/video and other network applications
  • 28 NEMA 5-15/20R outlets distribute AC power to connected equipment
  • Lighted power switch with protective cover helps prevent accidental shutdowns
  • 15 ft. cord with L5-20P input (and 5-20P adapter) connects to AC power source
  • 60 in. 0U PDU with included mounting brackets installs in rack or under counter 
  • 2-year limited warranty

Features

Single-Phase 120V rack PDU (rPDU) Distributes Network-Grade Power to Multiple Loads
This basic PDU is an ideal no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Recommended for small to mid-sized data centers, computer rooms and network closets, the PDUV20-60 features 28 NEMA 5-15/20R outlets for connecting equipment. A 15-foot cord with L5-20P input plug (and included 5-20P adapter) connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.

Up-to-Date Safety Features Protect Your Vital Equipment
A lighted on/off switch is protected by a transparent plastic cover to help prevent an accidental shutdown that could lead to costly downtime. A 20A circuit breaker protects connected components from dangerous overloads.

Versatile Installation Options Give You Plenty of Choices
The 60-inch 0U PDU mounts vertically in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting clips and hardware. You may also use the clips to secure the PDU to a wall, counter or other flat, secure surface. Bolt-down retention brackets keep power cords organized and your rack free of clutter.

Package Includes

  • PDUV20-60 1.9kW 120V Single-Phase Basic PDU
  • L5-20P to 5-20P input plug adapter
  • Plug retention brackets with installation hardware
  • Rack-mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332256003
PDU TypeBasic
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 20A 120V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details1.92kW (120V) / 16A total capacity; 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(28) 5-15/20R
Output Nominal Voltage120V
Overload Protection20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted on/off switch with integrated transparent saftey cover
PHYSICAL
Material of ConstructionAluminum
Form Factors SupportedVertical
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)2.40 x 3.50 x 63.20
Unit Dimensions (hwd / in.)60.470 x 1.500 x 1.640
Unit Weight (lbs.)5.39
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.