Part Number: PDUV15-48 TAA
Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a data center or network closet.
- Ideal no-frills PDU for telecom, security, audio/video and other network applications
- 16 NEMA 5-15R outlets distribute AC power to connected equipment
- Lighted power switch with protective cover helps prevent accidental shutdowns
- 15 ft. power cord with NEMA 5-15P input connects to compatible AC source
- 48 in. 0U PDU with included mounting hardware installs in rack or under counter
- 2-year limited warranty
Features
Single-Phase 120V PDU Distributes Network-Grade Power to Multiple Loads
This basic rack PDU (rPDU) is an ideal no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Recommended for small to mid-sized data centers, computer rooms and network closets, the PDUV15-48 features 16 NEMA 5-15R outlets for connecting equipment. A 15-foot cord with 5-15P input plug connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.
Up-to-Date Safety Features Protect Your Vital Equipment
A lighted on/off switch is protected by a transparent plastic cover to help prevent an accidental shutdown that could lead to costly downtime. A 15A circuit breaker protects connected components from dangerous overloads.
Versatile Installation Options Give You Plenty of Choices
The 48-inch 0U PDU mounts vertically in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting clips and hardware. You may also use the clips to secure the PDU to a wall, counter or other flat, secure surface.
Specifications
OVERVIEW
UPC Code | 037332255815 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 15A 120V service |
Maximum Input Amps | 12 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 1.44kW (120V) / 12A total capacity; 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) 5-15R |
Output Nominal Voltage | 120V |
Overload Protection | 15A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted on/off switch with transparent switch cover |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical (0U) mounting in rack enclosures |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 51.77 x 3.43 x 2.40 |
Unit Dimensions (hwd / in.) | 48.470 x 1.500 x 1.640 |
Unit Weight (lbs.) | 3.74 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Useful Web Pages
Product Images