Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUBHV20D
Bypass PDU maintains continuous power to connected equipment during scheduled UPS maintenance or replacement.
- Ideal for supporting critical IT equipment that require 24/7/365 uptime
- Transfers connected components to utility power with no downtime during UPS maintenance
- Dual C20 inlets support connection to separate UPS and utility input power sources
- ECO mode saves power by shutting down controlled outlet bank in certain conditions
- Mounts into 2U of rack space or onto wall using included mounting hardware
- 2-year limited warranty
Features
Bypass PDU Recommended for Maintaining Continuous Power During UPS Maintenance
Keeping mission-critical data center equipment operating at its optimal level often means scheduled maintenance. But what if you are unable to afford the costly downtime involved in powering down for regular upkeep? This 220-240V 16A single-phase hot-swap PDU works in conjunction with your UPS system to keep everything running 24/7/365. It allows you to manually transfer connected equipment to utility power via the PDU’s bypass switch, permitting maintenance or equipment replacement with no interruption of performance.
Features Dual Inputs and a Manual Transfer Switch for Uninterrupted Operation
The PDUBHV20D features two C20 inlets that connect to separate UPS and utility input power sources with user-supplied power cables or the included cables. The manual transfer switch allows PDU output power to flow from either input. Flip the switch to Bypass to replace the UPS and flip back to Normal once the maintenance or UPS replacement is complete. Equipment connected to the four Schuko outlets will continue to operate without interruption.
Optional ECO Switching Feature Enables Cost-Cutting Power Savings
By enabling the ECO power saving feature, you can power off a single bank of three controlled Schuko outlets all at once when the device connected to the master Schuko outlet is powered off or goes into a low-power consumption mode.
Mounts into 2U of Rack Space or on a Wall
Use the included mounting hardware to install the PDUBHV20D’s all-metal housing inside a 19-inch rack. Because the rack PDU (rPDU) 56.1-millimeter height is larger than 1U in an EIA-standard rack, you will need to mount the unit into 2U of space. You may also use the mounting brackets to secure the PDU to a wall.
Specifications
OVERVIEW
UPC Code | 037332253125 |
PDU Type | Hot-Swap |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 220; 230; 240 |
Recommended Electrical Service | Works with 220-240V UPS systems with C20/Schuko compatible input cabling |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | (2) IEC-320 C20; (1) Schuko 16A CEE 7/4 |
Input Cord Details | Set of 3 power cables included (One 1.8m Schuko CEE 7/4 and Two 1.4m C19-to-C20); Supports user supplied alternate input cabling |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 3.5kW (220V), 3.7kW (230V), 3.8kW (240V) / Total capacity 16A / 16A Max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | Set of 4 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 3 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W) |
Output Receptacles | (4) CEE7/7 |
Output Nominal Voltage | 220-240V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Front panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green) |
Switches | 2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Includes installation accessories for wall mount and 2U horizontal rackmount installation in 2 or 4 post equipment racks |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 5.50 x 8.10 x 21.40 |
Unit Dimensions (hwd / in.) | 2.210 x 17.240 x 3.940 |
Unit Weight (lbs.) | 5.2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Manual Hot-Swap Bypass |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1 |
Product Compliance | RoHS; EAC (Belarus, Kazakhstan, Russia); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images