200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall
Bypass PDU maintains continuous power to connected equipment during scheduled UPS maintenance or replacement.
- Ideal for supporting critical IT equipment that require 24/7/365 uptime
- Transfers connected components to utility power with no downtime during UPS maintenance
- Dual C14 inlets support connection to separate UPS and utility input power sources
- ECO mode saves power by shutting down controlled outlet bank in certain conditions
- Mounts into 1U of rack space or onto wall using included mounting hardware
- 2-year limited warranty
PDUBHV101U New
Have a Question?
Features
Bypass PDU Recommended for Maintaining Continuous Power During UPS Maintenance
Keeping mission-critical data center equipment operating at its optimal level often means scheduled maintenance. But what if you are unable to afford the costly downtime involved in powering down for regular upkeep? This 200–240V 10A single-phase hot-swap PDU works in conjunction with your UPS system to keep everything running 24/7/365. It allows you to manually transfer connected equipment to utility power via the PDU’s bypass switch, permitting maintenance or equipment replacement with no interruption of performance.
Features Dual Inputs and a Manual Transfer Switch for Uninterrupted Operation
The PDUBHV101U features two C14 inlets that connect to separate UPS and utility input power sources with user-supplied power cables or the included C13-to-C14 cables. The manual transfer switch allows PDU output power to flow from either input. Flip the switch to Bypass to replace the UPS and flip back to Normal once the maintenance or UPS replacement is complete. Equipment connected to the six C13 outlets will continue to operate without interruption.
Optional ECO Switching Feature Enables Cost-Cutting Power Savings
By enabling the ECO power saving feature, you can power off a single bank of five controlled C13 outlets all at once when the device connected to the master C13 outlet is powered off or goes into a low-power consumption mode.
Mounts into 1U of Rack Space or on a Wall
Use the included mounting hardware to install the PDUBHV101U’s all-metal housing into 1U of space in an EIA-standard 19-inch rack. You may also use the mounting brackets to secure the PDU to a wall.
Typical Applications
- Set the bypass switch to UPS during normal operation, so connected equipment can receive fulltime conditioned power
- Set the bypass switch to Utility to bypass the UPS and provide connected equipment with unfiltered power during UPS maintenance or replacement
- Enable ECO Switching to save power by shutting down one load bank when the device connected to the master outlet is powered off or in low-consumption mode
Package Includes
- PDUBHV101U 200–240V 10A Hot-Swap PDU
- (2) C13-to-C14 power cables
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332253095 |
PDU Type | Hot-Swap |
INPUT
PDU Input Voltage | 200-250V |
Recommended Electrical Service | Works with 200-250V UPS systems with C14 cmpatible input cabling |
Maximum Input Amps | 10 |
PDU Plug Type | (2) IEC-320 C14 |
Input Cord Length Details | Set of two 1.5m C13-to-C14 power cables included; Supports user supplied alternate cabling |
Input Phase | Single-Phase |
OUTPUT
Output Capacity Details | 2kW (200V), 2.2kW (220V), 2.3kW (230V), 2.4kW (240V) / Total capacity 10A / 10A Max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | Set of 6 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 5 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W) |
Output Receptacles | (6) C13 |
Output Nominal Voltage | 200-250V |
Overload Protection | n/a |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Front panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green) |
Switches | 2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature |
PHYSICAL
Form Factors Supported | Includes installation accessories for wall mount and 1U horizontal rackmount installation in 2 or 4 post equipment racks |
Material of Construction | Metal |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.12 x 21.46 x 8.07 |
Unit Dimensions (hwd / in.) | 1.73 x 17.24 x 3.94 |
Unit Weight (lbs.) | 5.2 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | Up to 90% (non-condensing) |
Operating Elevation (ft.) | Up to 10,000 ft |
Operating Elevation (m) | Up to 3000 m |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 62368-1 (USA), CAN/CSA-C22.2 No. 62368-1 (CANADA); NOM (MEXICO); CE (International) |
Certification Details | Approving Agency TUV RHEINLAND; Series Number (s) AG-0514; Safety Standards (Canada) CAN/CSA-C22.2 No. 62368-1-14; Safety Standards (U.S.) UL62368-1:2014 (2nd Ed); FCC/ICES Compliant CLASS A; 47 CFR FCC PART 15 SUBPART B; ICES-003:2016 (Updated 2019); RETIE |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
SMX1000RT2U | SmartPro 230V 1kVA 900W Line-Interactive Sine Wave UPS, 2U Rack/Tower, Network Card Options, LCD, USB, DB9, 6 Outlets |
![]() |
SMX1500XLRT2U | 1500VA 1350W 230V Line-Interactive UPS - 8 C13 Outlets, C14 Input, Network Card Option, LCD, USB, DB9, 2U |
![]() |
SUINT1000LCD2U | 208/230V 1000VA 900W Double-Conversion UPS - 6 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U |
![]() |
SUINT1000XLCD | SmartOnline 230V 1kVA 900W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9 |
![]() |
SUINT1500LCD2U | 208/230V 1500VA 1.35kW Double-Conversion UPS - 6 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.